4.2.5 System Pin Description
| Pin Number | PIO | Power Rail | Designation | Type |
|---|---|---|---|---|
| 61 | CLK_AUDIO | VDDIN_3V3 | Audio clock | Output |
| 64 | COMPN | VDDBU | External analog comparator input | Input |
| 63 | COMPP | VDDBU | External analog comparator input | Input |
| 126 | DIS_BOOT(1) | VDDIN_3V3 | QSPI Interface Disable pin | Input |
| 67 | USBA_M | VDDIN_3V3 | USB Device High-speed Data - | – |
| 68 | USBA_P | VDDIN_3V3 | USB Device High-speed Data + | – |
| 70 | USBB_M | VDDIN_3V3 | USB Host Port B High-speed Data - | – |
| 71 | USBB_P | VDDIN_3V3 | USB Host Port B High-speed Data + | – |
| 74 | DATA | VDDHSIC | USB High-speed Inter-Chip Data | – |
| 73 | STROBE | VDDHSIC | USB High-speed Inter-Chip Strobe | – |
| 60 | NRST(1) | VDDIN_3V3 | Microprocessor reset | Input / Active Low |
| 33 | PIOBU1 | VDDBU | Tamper or Wake-up input | Input |
| 44 | PIOBU2 | VDDBU | Tamper or Wake-up input | Input |
| 48 | PIOBU3 | VDDBU | Tamper or Wake-up input | Input |
| 47 | PIOBU4 | VDDBU | Tamper or Wake-up input | Input |
| 46 | PIOBU5 | VDDBU | Tamper or Wake-up input | Input |
| 59 | PIOBU6 | VDDBU | Tamper or Wake-up input | Input |
| 45 | PIOBU7 | VDDBU | Tamper or Wake-up input | Input |
| 32 | RXD | VDDBU | Low-Power Asynchronous Receiver | Input |
| 35 | SHDN(2) | VDDBU | Shutdown Control | Output |
| 49 | WKUP | VDDBU | Wake-up | Input |
| 36 | ETH_LED0(1) | VDDIN_3V3 | Status LED control for Ethernet ports | Output |
| 37 | ETH_RXM | ± 2.5V | Physical receive or transmit signal (– differential) | I/O |
| 38 | ETH_RXP | ± 2.5V | Physical receive or transmit signal (+ differential) | I/O |
| 40 | ETH_TXM | ± 2.5V | Physical receive or transmit signal (– differential) | I/O |
| 41 | ETH_TXP | ± 2.5V | Physical receive or transmit signal (+ differential) | I/O |
Note:
- The signal is internally pulled up with a 10 kΩ resistor.
- The signal is internally pulled up with a 100 kΩ resistor.