4.2.2 PIOB Pin Description
| Pad No. | Power Rail | I/O Type | Primary | Alternate | PIO Peripheral | Reset State (Signal, Dir, PU, PD, HiZ, ST) | |||||
|---|---|---|---|---|---|---|---|---|---|---|---|
| Signal | Dir | Signal | Dir | Func | Signal | Dir | IO Set | ||||
| 119 | VDDIN_3V3 | GPIO | PB0 | I/O | – | – | B | A21 / NANDALE | O | 1 | PIO, I, PU, ST |
| C | SPI0_MOSI | I/O | 2 | ||||||||
| D | PWMH1 | O | 1 | ||||||||
| 122 | VDDIN_3V3 | GPIO | PB1 | I/O | – | – | B | A22 / NANDCLE | O | 1 | PIO, I, PU, ST |
| C | SPI0_SPCK | I/O | 2 | ||||||||
| D | PWML1 | O | 1 | ||||||||
| F | CLASSD_R0 | O | 1 | ||||||||
| 124 | VDDIN_3V3 | GPIO | PB2 | I/O | – | – | B | NRD/NANDOE | O | 1 | PIO, I, PU, ST |
| D | PWMFI0 | I | 1 | ||||||||
| F | CLASSD_R1 | O | 1 | ||||||||
| 123 | VDDIN_3V3 | GPIO | PB3 | I/O | – | – | A | URXD4 | I | 1 | PIO, I, PU, ST |
| B | D8 | I/O | 1 | ||||||||
| C | IRQ | I | 3 | ||||||||
| D | PWMEXTRG0 | I | 1 | ||||||||
| F | CLASSD_R2 | O | 1 | ||||||||
| 125 | VDDIN_3V3 | GPIO | PB4 | I/O | – | – | A | UTXD4 | O | 1 | PIO, I, PU, ST |
| B | D9 | I/O | 1 | ||||||||
| C | FIQ | I | 4 | ||||||||
| F | CLASSD_R3 | O | 1 | ||||||||
| 134(2) | VDDIN_3V3 | GPIO_QSPI | PB5 | I/O | – | – | A | TCLK2 | I | 1 | PIO, I, PU, ST |
| C | PWMH2 | O | 1 | ||||||||
| D | QSPI1_SCK | O | 2 | ||||||||
| 127(2) | VDDIN_3V3 | GPIO | PB6 | I/O | – | – | A | TIOA2 | I/O | 1 | PIO, I, PU, ST |
| C | PWML2 | O | 1 | ||||||||
| D | QSPI1_CS | O | 2 | ||||||||
| 133(2) | VDDIN_3V3 | GPIO_IO | PB7 | I/O | – | – | A | TIOB2 | I/O | 1 | PIO, I, PU, ST |
| C | PWMH3 | O | 1 | ||||||||
| D | QSPI1_IO0 | I/O | 2 | ||||||||
| 128(2) | VDDIN_3V3 | GPIO_IO | PB8 | I/O | – | – | A | TCLK3 | I | 1 | PIO, I, PU, ST |
| C | PWML3 | O | 1 | ||||||||
| D | QSPI1_IO1 | I/O | 2 | ||||||||
| 132(2) | VDDIN_3V3 | GPIO_IO | PB9 | I/O | – | – | A | TIOA3 | I/O | 1 | PIO, I, PU, ST |
| C | PWMFI1 | I | 1 | ||||||||
| D | QSPI1_IO2 | I/O | 2 | ||||||||
| 135(2) | VDDIN_3V3 | GPIO_IO | PB10 | I/O | – | – | A | TIOB3 | I/O | 1 | PIO, I, PU, ST |
| C | PWMEXTRG1 | I | 1 | ||||||||
| D | QSPI1_IO3 | I/O | 2 | ||||||||
| 148(3) | VDDIN_3V3 | GPIO | PB11 | I/O | – | – | A | LCDDAT0 | O | 1 | PIO, I, PU, ST |
| B | A0/NBS0 | O | 1 | ||||||||
| C | URXD3 | I | 3 | ||||||||
| D | PDMDAT0 | I/O | 2 | ||||||||
| 151(3) | VDDIN_3V3 | GPIO | PB12 | I/O | – | – | A | LCDDAT1 | O | 1 | PIO, I, PU, ST |
| B | A1 | O | 1 | ||||||||
| C | UTXD3 | O | 3 | ||||||||
| D | PDMCLK0 | O | 2 | ||||||||
| 155(3) | VDDIN_3V3 | GPIO | PB13 | I/O | – | – | A | LCDDAT2 | O | 1 | PIO, I, PU, ST |
| B | A2 | O | 1 | ||||||||
| C | PCK1 | I/O | 3 | ||||||||
| 150(2), (3) | VDDIN_3V3 | GPIO_QSPI | PB14 | I/O | – | – | A | LCDDAT3 | O | 1 | PIO, I, PU, ST |
| B | A3 | O | 1 | ||||||||
| C | TK1 | I/O | 2 | ||||||||
| D | I2SMCK1 | O | 1 | ||||||||
| 162(2), (3) | VDDIN_3V3 | GPIO | PB15 | I/O | – | – | A | LCDDAT4 | O | 1 | PIO, I, PU, ST |
| B | A4 | O | 1 | ||||||||
| C | TF1 | I/O | 2 | ||||||||
| D | I2SCK1 | I/O | 1 | ||||||||
| 154(2), (3) | VDDIN_3V3 | GPIO_IO | PB16 | I/O | – | – | A | LCDDAT5 | O | 1 | PIO, I, PU, ST |
| B | A5 | O | 1 | ||||||||
| C | TD1 | O | 2 | ||||||||
| D | I2SWS1 | I/O | 1 | ||||||||
| 157(2), (3) | VDDIN_3V3 | GPIO_IO | PB17 | I/O | – | – | A | LCDDAT6 | O | 1 | PIO, I, PU, ST |
| B | A6 | O | 1 | ||||||||
| C | RD1 | I | 2 | ||||||||
| D | I2SDI1 | I | 1 | ||||||||
| 152(2), (3) | VDDIN_3V3 | GPIO_IO | PB18 | I/O | – | – | A | LCDDAT7 | O | 1 | PIO, I, PU, ST |
| B | A7 | O | 1 | ||||||||
| C | RK1 | I/O | 2 | ||||||||
| D | I2SDO1 | O | 1 | ||||||||
| 158(2), (3) | VDDIN_3V3 | GPIO_IO | PB19 | I/O | – | – | A | LCDDAT8 | O | 1 | PIO, I, PU, ST |
| B | A8 | O | 1 | ||||||||
| C | RF1 | I/O | 2 | ||||||||
| D | TIOA3 | I/O | 2 | ||||||||
| 156(3) | VDDIN_3V3 | GPIO | PB20 | I/O | – | – | A | LCDDAT9 | O | 1 | PIO, I, PU, ST |
| B | A9 | O | 1 | ||||||||
| C | TK0 | I/O | 1 | ||||||||
| D | TIOB3 | I/O | 2 | ||||||||
| E | PCK1 | O | 4 | ||||||||
| 164(3) | VDDIN_3V3 | GPIO | PB21 | I/O | – | – | A | LCDDAT10 | O | 1 | PIO, I, PU, ST |
| B | A10 | O | 1 | ||||||||
| C | TF0 | I/O | 1 | ||||||||
| D | TCLK3 | I | 2 | ||||||||
| E | FLEXCOM3_IO2 | I/O | 3 | ||||||||
| 161(3) | VDDIN_3V3 | GPIO | PB22 | I/O | – | – | A | LCDDAT11 | O | 1 | PIO, I, PU, ST |
| B | A11 | O | 1 | ||||||||
| C | TD0 | O | 1 | ||||||||
| D | TIOA2 | I/O | 2 | ||||||||
| E | FLEXCOM3_IO1 | I/O | 3 | ||||||||
| 160(3) | VDDIN_3V3 | GPIO | PB23 | I/O | – | – | A | LCDDAT12 | O | 1 | PIO, I, PU, ST |
| B | A12 | O | 1 | ||||||||
| C | RD0 | I | 1 | ||||||||
| D | TIOB2 | I/O | 2 | ||||||||
| E | FLEXCOM3_IO0 | I/O | 3 | ||||||||
| 168 | VDDIN_3V3 | GPIO | PB24 | I/O | – | – | A | LCDDAT13 | O | 1 | PIO, I, PU, ST |
| B | A13 | O | 1 | ||||||||
| C | RK0 | I/O | 1 | ||||||||
| D | TCLK2 | I | 2 | ||||||||
| E | FLEXCOM3_IO3 | O | 3 | ||||||||
| F | ISI_D10 | I | 3 | ||||||||
| 159 | VDDIN_3V3 | GPIO | PB25 | I/O | – | – | A | LCDDAT14 | O | 1 | PIO, I, PU, ST |
| B | A14 | O | 1 | ||||||||
| C | RF0 | I/O | 1 | ||||||||
| E | FLEXCOM3_IO4 | O | 3 | ||||||||
| F | ISI_D11 | I | 3 | ||||||||
| 169 | VDDIN_3V3 | GPIO | PB26 | I/O | – | – | A | LCDDAT15 | O | 1 | PIO, I, PU, ST |
| B | A15 | O | 1 | ||||||||
| C | URXD0 | I | 1 | ||||||||
| D | PDMDAT0 | I/O | 1 | ||||||||
| F | ISI_D0 | I | 3 | ||||||||
| 163 | VDDIN_3V3 | GPIO | PB27 | I/O | – | – | A | LCDDAT16 | O | 1 | PIO, I, PU, ST |
| B | A16 | O | 1 | ||||||||
| C | UTXD0 | O | 1 | ||||||||
| D | PDMCLK0 | O | 1 | ||||||||
| F | ISI_D1 | I | 3 | ||||||||
| 167 | VDDIN_3V3 | GPIO | PB28 | I/O | – | – | A | LCDDAT17 | O | 1 | PIO, I, PU, ST |
| B | A17 | O | 1 | ||||||||
| C | FLEXCOM0_IO0 | I/O | 1 | ||||||||
| D | TIOA5 | I/O | 2 | ||||||||
| F | ISI_D2 | I | 3 | ||||||||
| 144 | VDDIN_3V3 | GPIO | PB29 | I/O | – | – | A | LCDDAT18 | O | 1 | PIO, I, PU, ST |
| B | A18 | O | 1 | ||||||||
| C | FLEXCOM0_IO1 | I/O | 1 | ||||||||
| D | TIOB5 | I/O | 2 | ||||||||
| F | ISI_D3 | I | 3 | ||||||||
| 165 | VDDIN_3V3 | GPIO | PB30 | I/O | – | – | A | LCDDAT19 | O | 1 | PIO, I, PU, ST |
| B | A19 | O | 1 | ||||||||
| C | FLEXCOM0_IO2 | I/O | 1 | ||||||||
| D | TCLK5 | I | 2 | ||||||||
| F | ISI_D4 | I | 3 | ||||||||
| 143(2) | VDDIN_3V3 | GPIO | PB31 | I/O | – | – | A | LCDDAT20 | O | 1 | PIO, I, PU, ST |
| B | A20 | O | 1 | ||||||||
| C | FLEXCOM0_IO3 | O | 1 | ||||||||
| F | ISI_D5 | I | 3 | ||||||||
Note:
- Fixed feature due to the SOM internal connection.
- Limited feature compared to SAMA5D2 due to the SOM internal use of specific functionality, for example, QSPI, GMAC.
- Limited feature compared to SAMA5D2 due to the use of a part of the functionality for other features in the SOM, for example, GMAC, ISC, Flexcom, etc.