3.3.11 SAFE_PLIB_RTC
Set of safe functions for setting up and controlling the RTC peripheral.
/* Frequency of Counter Clock for RTC */
#define RTC_COUNTER_CLOCK_FREQUENCY (1024U / (1UL << (0x1U - 1U)))
#define RTC_TIMER32_INT_MASK_PER0 RTC_MODE0_INTENSET_PER0_Msk
#define RTC_TIMER32_INT_MASK_PER1 RTC_MODE0_INTENSET_PER1_Msk
#define RTC_TIMER32_INT_MASK_PER2 RTC_MODE0_INTENSET_PER2_Msk
#define RTC_TIMER32_INT_MASK_PER3 RTC_MODE0_INTENSET_PER3_Msk
#define RTC_TIMER32_INT_MASK_PER4 RTC_MODE0_INTENSET_PER4_Msk
#define RTC_TIMER32_INT_MASK_PER5 RTC_MODE0_INTENSET_PER5_Msk
#define RTC_TIMER32_INT_MASK_PER6 RTC_MODE0_INTENSET_PER6_Msk
#define RTC_TIMER32_INT_MASK_PER7 RTC_MODE0_INTENSET_PER7_Msk
#define RTC_TIMER32_INT_MASK_CMP0 RTC_MODE0_INTENSET_CMP0_Msk
#define RTC_TIMER32_INT_MASK_OVF RTC_MODE0_INTENSET_OVF_Msk
#define RTC_TIMER32_INT_MASK_INVALID 0xFFFFFFFFU
#define RTC_TIMEOUT (10000)
#define RTC_ERROR_CALLBACK_NOT_REGISTERED (0x1U)
#define RTC_ERROR_TIMEOUT (0x3U)
typedef uint32_t RTC_TIMER32_INT_MASK;
typedef void (*RTC_TIMER32_CALLBACK)( RTC_TIMER32_INT_MASK intCause, uintptr_t context );
typedef struct
{
/* Timer 32Bit */
RTC_TIMER32_CALLBACK timer32BitCallback;
RTC_TIMER32_INT_MASK timer32intCause;
uintptr_t context;
} RTC_OBJECT;