3.3.2 SAFE_PLIB_CAN

Set of safe functions for setting up and controlling the CAN peripheral.

/* CANn Message RAM Configuration Size */
#define CANn_RX_FIFO0_ELEMENT_SIZE 16U
#define CANn_RX_FIFO0_SIZE 16U
#define CANn_RX_FIFO1_ELEMENT_SIZE 16U
#define CANn_RX_FIFO1_SIZE 16U
#define CANn_RX_BUFFER_ELEMENT_SIZE 16U
#define CANn_RX_BUFFER_SIZE 16U
#define CAN0_TX_FIFO_BUFFER_ELEMENT_SIZE 16U
#define CANn_TX_FIFO_BUFFER_SIZE 16U
#define CANn_TX_EVENT_FIFO_SIZE 8U

/* CANn_MESSAGE_RAM_CONFIG_SIZE to be used by application or driver
   for allocating buffer from non-cached contiguous memory */
#define CANn_MESSAGE_RAM_CONFIG_SIZE     72U