Safe PLIBs are used for setting up and controlling the operation of the peripherals.
Set of safe functions for setting up and controlling the WDT peripheral.
Set of safe functions for setting up and controlling the ADC peripheral.
Set of safe functions for setting up and controlling the CAN peripheral.
Set of safe functions for setting up and controlling the DAC peripheral.
Set of safe functions for setting up and controlling the DIVAS peripheral.
Set of safe functions for setting up and controlling the DMAC peripheral.
Set of safe functions for setting up and controlling the EIC peripheral.
Set of safe functions for setting up and controlling the FREQM peripheral.
Set of safe functions for setting up and controlling the NVMCTRL peripheral.
Set of safe functions for setting up and controlling the PAC peripheral.
Set of safe functions for setting up and controlling the RSTC peripheral.
Set of safe functions for setting up and controlling the RTC peripheral.
Set of safe functions for setting up and controlling the SDADC peripheral.
Set of safe functions for setting up and controlling the USART peripheral.
Set of safe functions for setting up and controlling the TC peripheral.
Set of safe functions for setting up and controlling the TCC peripheral.
Register interrupt callback.
Clear and reset timer.
Disable watchdog timer
Disable window mode
Enable timer
Enable window mode
Set WDT Timeout Period