32.4.10 EUSART Synchronous Transmission Requirements

Table 32-16. 
Standard Operating Conditions (unless otherwise stated)
Param No.Sym.CharacteristicMin.Max.UnitsConditions
US120TCKH2DTV

SYNC XMIT (Master and Slave)

Clock high to data-out valid

—80ns3.0V ≤ VDD ≤ 5.5V
—100ns1.8V ≤ VDD ≤ 5.5V
US121TCKRF

Clock out rise time and fall time

(Master mode)

—45ns3.0V ≤ VDD ≤ 5.5V
—50ns1.8V ≤ VDD ≤ 5.5V
US122TDTRFData-out rise time and fall time—45ns3.0V ≤ VDD ≤ 5.5V
—50ns1.8V ≤ VDD ≤ 5.5V
Figure 32-13. EUSART Synchronous Transmission (Master/Slave) Timing
Note: Refer to Figure 32-3 for load conditions.