32.4.2 Internal Oscillator Parameters(1)

Table 32-8. 
Standard Operating Conditions (unless otherwise stated)
Param No.Sym.CharacteristicMin.Typ. †Max.UnitsConditions
OS50FHFOSCPrecision Calibrated HFINTOSC Frequency—

4

8

16

32

—MHzNote 2
OS51FHFOSCLPLow-Power Optimized HFINTOSC Frequency

0.92

1.84

0.88

1.76

1

2

1

2

1.08

2.16

1.12

2.24

MHz

MHz

MHz

MHz

-40°C to 85°C

-40°C to 85°C

-40°C to 125 °C

-40°C to 125°C

OS52FMFOSCInternal Calibrated MFINTOSC Frequency—500—kHz
OS53FLFOSCInternal LFINTOSC Frequency26.53136kHz
OS54THFOSCSTHFINTOSC Wake-up from Sleep Start-up Time

—

4

10

μs

OS56TLFOSCSTLFINTOSC Wake-up from Sleep Start-up Time—0.21ms

† - Data in “Typ” column is at 3.0V, 25°C unless otherwise stated. These parameters are for design guidance only and are not tested.

Note:
  1. To ensure these oscillator frequency tolerances, VDD and VSS must be capacitively decoupled as close to the device as possible. 0.1 μF and 0.01 μF values in parallel are recommended.
  2. See Figure 32-5.
Figure 32-5. Precision Calibrated HFINTOSC Frequency Accuracy Over Device VDD and Temperature