32.4.11 EUSART Synchronous Receive Requirements

Table 32-17. 
Standard Operating Conditions (unless otherwise stated)
Param No.Sym.CharacteristicMin.Max.UnitsConditions
US125TDTV2CKL

SYNC RCV (Master and Slave)

Data-setup before CK ↓ (DT hold time)

10—ns
US126TCKL2DTLData-hold after CK ↓ (DT hold time)15—ns
Figure 32-14. EUSART Synchronous Receive (Master/Slave) Timing
Note: Refer to Figure 32-3 for load conditions.