25.12.3 MDCARH
Name: | MDCARH |
Offset: | 0xF55 |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
CHS[2:0] | |||||||||
Access | R/W | R/W | R/W | ||||||
Reset | 0 | 0 | 0 |
Bits 2:0 – CHS[2:0] Modulator Carrier High Selection bits
MDCARH | |
---|---|
CHS<2:0> | Connection |
111 | PWM4 OUT |
110 | PWM3 OUT |
101 | CCP2 OUT |
100 | CCP1 OUT |
011 | CLKREF output |
010 | HFINTOSC |
001 | FOSC (system clock) |
000 | Pin selected by MDCARHPPS |