25.3 Carrier Signal Sources

The carrier high signal and carrier low signal can be supplied from the following sources.

The carrier high signal is selected by configuring the CHS bits.

Table 25-2. MDCARH Source Selections
MDCARH
CHS<2:0>Connection
111PWM4 OUT
110PWM3 OUT
101CCP2 OUT
100CCP1 OUT
011CLKREF output
010HFINTOSC
001FOSC (system clock)
000Pin selected by MDCARHPPS

The carrier low signal is selected by configuring the CLS bits.

Table 25-3. MDCARL Source Selections
MDCARL
CLS<2:0>Connection
111PWM4 OUT
110PWM3 OUT
101CCP2 OUT
100CCP1 OUT
011CLKREF output
010HFINTOSC
001FOSC (system clock)
000Pin selected by MDCARLPPS