26.6.6.3 ACKSTAT Status Flag
In Transmit mode, the ACKSTAT bit is
cleared when the slave has sent an Acknowledge (ACK = 0
) and is set when the slave
does not Acknowledge (ACK = 1
). A slave sends an Acknowledge when it has recognized
its address (including a general call), or when the slave has properly received its
data.