26.6.9 Stop Condition Timing
A Stop bit is asserted on the SDA pin at the end of a
receive/transmit by setting the Stop Sequence Enable PEN bit. At the end of a receive/transmit, the SCL line is held low after the falling edge
of the ninth clock. When the PEN bit is set, the master will assert the SDA line low. When
the SDA line is sampled low, the Baud Rate Generator is reloaded and counts down to
‘0
’. When the Baud Rate Generator times out, the
SCL pin will be brought high and one TBRG (Baud Rate Generator rollover count)
later, the SDA pin will be deasserted. When the SDA pin is sampled high while SCL is high,
the PP bit is set. One TBRG later, the PEN bit is cleared and the
SSPxIF bit is set.