37.3 MPASM Assembler

The MPASM Assembler is a full-featured, universal macro assembler for PIC10/12/16/18 MCUs.

The MPASM Assembler generates relocatable object files for the MPLINK Object Linker, Intel® standard HEX files, MAP files to detail memory usage and symbol reference, absolute LST files that contain source lines and generated machine code, and COFF files for debugging.

The MPASM Assembler features include:

  • Integration into MPLAB X IDE projects
  • User-defined macros to streamline 
assembly code
  • Conditional assembly for multipurpose 
source files
  • Directives that allow complete control over the assembly process