37.5 MPLAB Assembler, Linker and Librarian for Various Device Families

MPLAB Assembler produces relocatable machine code from symbolic assembly language for PIC24, PIC32 and dsPIC DSC devices. MPLAB XC Compiler uses the assembler to produce its object file. The assembler generates relocatable object files that can then be archived or linked with other relocatable object files and archives to create an executable file. Notable features of the assembler include:

  • Support for the entire device instruction set
  • Support for fixed-point and floating-point data
  • Command-line interface
  • Rich directive set
  • Flexible macro language
  • MPLAB X IDE compatibility