11.3.4 Writing to the Data EEPROM Memory
To write an EEPROM data location, the address must first be written to the NVMADR register and the data written to the NVMDAT register. The sequence in NVM Unlock Sequence must be followed to initiate the write cycle.
The write will not begin if NVM Unlock sequence is not exactly followed for each byte. It is strongly recommended that interrupts be disabled during this code segment.
Additionally, the WREN bit must be set to enable writes. This mechanism prevents accidental writes to data EEPROM due to unexpected code execution (i.e., runaway programs). The WREN bit should be kept clear at all times, except when updating the EEPROM. The WREN bit is not cleared by hardware.
After a write sequence has been initiated, NVMCON1, NVMADR and NVMDAT cannot be modified. The WR bit will be inhibited from being set unless the WREN bit is set. Both WR and WREN cannot be set with the same instruction.
After a write sequence has been initiated, clearing the WREN bit will not affect this write cycle. A single Data EEPROM word is written and the operation includes an implicit erase cycle for that word (it is not necessary to set FREE). CPU execution continues in parallel and at the completion of the write cycle, the WR bit is cleared in hardware and the NVM Interrupt Flag bit (NVMIF) is set. The user can either enable this interrupt or poll this bit. NVMIF must be cleared by software.
Data EEPROM Write
; Data Memory Address to write
BCF NVMCON1, NVMREG0 ; Setup Data EEPROM access
BCF NVMCON1, NVMREG1 ; Setup Data EEPROM access
MOVF EE_ADDRL, W ;
MOVWF NVMADRL ; Setup Address low byte
MOVF EE_ADDRH, W ;
MOVWF NVMADRH ; Setup Address high byte (if applicable)
; Data Memory Value to write
MOVF EE_DATA, W ;
MOVWF NVMDAT ;
; Enable writes
BSF NVMCON1, WREN ;
; Disable interrupts
BCF INTCON, GIE ;
; Required unlock sequence
MOVLW 55h ;
MOVWF NVMCON2 ;
MOVLW AAh ;
MOVWF NVMCON2 ;
; Set WR bit to begin write
BSF NVMCON1, WR ;
; Wait for write to complete
BTFSC NVMCON1, WR
BRA $-2
; Enable INT
BSF INTCON, GIE ;
; Disable writes
BCF NVMCON1, WREN ;