32.7 Comparator Negative Input Selection

The NCH bits direct an analog input pin and internal reference voltage or analog ground to the inverting input of the comparator:

NCHNegative Input Sources
111AVSS
110FVR_Buffer2
101CxNCH not connected
100CxNCH not connected
011CxIN3-
010CxIN2-
001CxIN1-
000CxIN0-
Important: To use CxINy- pins as analog input, the appropriate bits must be set in the ANSEL register and the corresponding TRIS bits must also be set to disable the output drivers.