32.2 Comparator Control
Each comparator has two control registers: CMxCON0 and CMxCON1.
The CMxCON0 register contains Control and Status bits for the following:
- Enable
- Output
- Output polarity
- Hysteresis enable
- Timer1 output synchronization
The CMxCON1 register contains Control bits for the following:
- Interrupt on positive/negative edge enables
- Positive input channel selection
- Negative input channel selection