17.9.2 Pin Rxy Output Source Selection Register
Important: See Register Summary - PPS for the address offset of each individual
register.
Name: | RxyPPS |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
RxyPPS[4:0] | |||||||||
Access | R/W | R/W | R/W | R/W | R/W | ||||
Reset | 0 | 0 | 0 | 0 | 0 |
Name: | RxyPPS |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
RxyPPS[4:0] | |||||||||
Access | R/W | R/W | R/W | R/W | R/W | ||||
Reset | 0 | 0 | 0 | 0 | 0 |
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.