23.11.1 ZCDCON
Name: | ZCDCON |
Offset: | 0xF32 |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
SEN | OUT | POL | INTP | INTN | |||||
Access | R/W | RO | R/W | R/W | R/W | ||||
Reset | 0 | x | 0 | 0 | 0 |
Bit 7 – SEN Zero-Cross Detect Software Enable bit
This bit is ignored when ZCD fuse is cleared.
Value | Name | Description |
---|---|---|
X |
ZCD Config fuse =
0 |
Zero-cross detect is always enabled. ZCD. This bit is ignored. source and sink current. |
1 |
ZCD Config fuse =
1 |
Zero-cross detect is enabled. ZCD pin is forced to output to source and sink current. |
0 |
ZCD Config fuse =
1 |
Zero-cross detect is disabled. ZCD pin operates according to PPS and TRIS controls. |
Bit 5 – OUT Zero-Cross Detect Data Output bit
Value | Name | Description |
---|---|---|
1 |
POL = 0 |
ZCD pin is sinking current |
0 |
POL = 0 |
ZCD pin is sourcing current |
1 |
POL = 1 |
ZCD pin is sourcing current |
0 |
POL = 1 |
ZCD pin is sinking current |
Bit 4 – POL Zero-Cross Detect Polarity bit
Value | Description |
---|---|
1 |
ZCD logic output is inverted |
0 |
ZCD logic output is not inverted |
Bit 1 – INTP Zero-Cross Detect Positive-Going Edge Interrupt Enable bit
Value | Description |
---|---|
1 |
ZCDIF bit is set on low-to-high ZCD_output transition |
0 |
ZCDIF bit is unaffected by low-to-high ZCD_output transition |
Bit 0 – INTN Zero-Cross Detect Negative-Going Edge Interrupt Enable bit
Value | Description |
---|---|
1 |
ZCDIF bit is set on high-to-low ZCD_output transition |
0 |
ZCDIF bit is unaffected by high-to-low ZCD_output transition |