6.5.2 CPUDOZE
- When ROI =
1
or DOE =1
, DOZEN is changed by hardware interrupt entry and/or exit.
Name: | CPUDOZE |
Offset: | 0xED7 |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
IDLEN | DOZEN | ROI | DOE | DOZE[2:0] | |||||
Access | R/W | R/W/HC/HS | R/W | R/W | R/W | R/W | R/W | ||
Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Bit 7 – IDLEN Idle Enable bit
Reset States: |
|
Value | Description |
---|---|
1 |
A |
0 |
A |
Bit 6 – DOZEN
Value | Description |
---|---|
1 |
The CPU executes instruction cycles according to DOZE setting |
0 |
The CPU executes all instruction cycles (fastest, highest power operation) |
Bit 5 – ROI Recover-On-Interrupt bit
Value | Description |
---|---|
1 |
Entering the Interrupt Service Routine (ISR) makes DOZEN
= |
0 |
Interrupt entry does not change DOZEN |
Bit 4 – DOE Doze-On-Exit bit
Value | Description |
---|---|
1 |
Executing RETFIE makes DOZEN = |
0 |
RETFIE does not change DOZEN |
Bits 2:0 – DOZE[2:0] Ratio of CPU Instruction Cycles to Peripheral Instruction Cycles
Value | Description |
---|---|
111 |
1:256 |
110 |
1:128 |
101 |
1:64 |
100 |
1:32 |
011 |
1:16 |
010 |
1:8 |
001 |
1:4 |
000 |
1:2 |