11.2.1 Reading Access
The user can read from these blocks by setting the NVMREG bits to
01
or 11
. The user needs to load the address into the
TBLPTR registers. Executing a TBLRD
after that moves the byte pointed to
the TABLAT register. The CPU operation is suspended during the read and resumes after. When
read access is initiated on an address outside the parameters listed in Table 11-1, the TABLAT register is cleared, reading back ‘0’s.