11.1.4.4 Protection Against Spurious Writes
A write sequence is valid only when both the following conditions are met, this prevents spurious writes which might lead to data corruption.
- The WR bit is gated through the WREN bit. It is suggested to have the WREN bit cleared at all times except during memory writes. This prevents memory writes if the WR bit gets set accidentally.
- The NVM unlock sequence must be performed each time before a write operation.