11.5.3 NVMADR
Name: | NVMADR |
Offset: | 0xF7E |
Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
NVMADRH[1:0] | |||||||||
Access | R/W | R/W | |||||||
Reset | 0 | 0 |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
NVMADRL[7:0] | |||||||||
Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Bits 9:8 – NVMADRH[1:0] EEPROM Most Significant Address bits
Note: This register is only implemented
in devices with more than 256 bytes of data EEPROM.