26.12.5 MDCARH
| Name: | MDCARH |
| Offset: | 0xF55 |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| CHS[2:0] | |||||||||
| Access | R/W | R/W | R/W | ||||||
| Reset | 0 | 0 | 0 | ||||||
Bits 2:0 – CHS[2:0] Modulator Carrier High Selection bits
| MDCARH | |
|---|---|
| CHS[2:0] | Connection |
111 | PWM4 OUT |
110 | PWM3 OUT |
101 | CCP2 OUT |
100 | CCP1 OUT |
011 | CLKREF output |
010 | HFINTOSC |
001 | FOSC (system clock) |
000 | Pin selected by MDCARHPPS |