33.15.4 CMxPCH
| Name: | CMxPCH | 
| Offset: | 0xF3C,0xF38 | 
Comparator x Noninverting Channel Select Register
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| PCH[2:0] | |||||||||
| Access | R/W | R/W | R/W | ||||||
| Reset | 0 | 0 | 0 | ||||||
Bits 2:0 – PCH[2:0] Comparator Noninverting Input Channel Select bits
| PCH | Positive Input Source | 
|---|---|
111 | AVSS | 
110 | FVR_Buffer2 | 
101 | DAC_Output | 
100 | CxPCH not connected | 
011 | CxPCH not connected | 
010 | CxPCH not connected | 
001 | CxIN1+ | 
000 | CxIN0+ |