33.15.3 CMxNCH
| Name: | CMxNCH | 
| Offset: | 0xF3B,0xF37 | 
Comparator x Inverting Channel Select Register
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| NCH[2:0] | |||||||||
| Access | R/W | R/W | R/W | ||||||
| Reset | 0 | 0 | 0 | ||||||
Bits 2:0 – NCH[2:0] Comparator Inverting Input Channel Select bits
| NCH | Negative Input Sources | 
|---|---|
111 | AVSS | 
110 | FVR_Buffer2 | 
101 | CxNCH not connected | 
100 | CxNCH not connected | 
011 | CxIN3- | 
010 | CxIN2- | 
001 | CxIN1- | 
000 | CxIN0- |