38.3.5 Memory Programming Specifications
| Standard Operating Conditions (unless otherwise stated) | |||||||
|---|---|---|---|---|---|---|---|
| Param No. | Sym. | Device Characteristics | Min. | Typ† | Max. | Units | Conditions | 
| Data EEPROM Memory Specifications | |||||||
| MEM20 | ED | DataEE Byte Endurance | 100k | — | — | E/W | -40°C≤TA≤+85°C | 
| MEM21 | TD_RET | Characteristic Retention | — | 40 | — | Year | Provided no other specifications are violated | 
| MEM22 | ND_REF | Total Erase/Write Cycles before Refresh | 1M | 10M | — | E/W | -40°C≤ TA≤+60°C | 
| 500k | -40°C≤ TA≤+85°C | ||||||
| MEM23 | VD_RW | VDD for Read or Erase/Write operation | VDDMIN | — | VDDMAX | V | |
| MEM24 | TD_BEW | Byte Erase and Write Cycle Time | — | 4.0 | 5.0 | ms | |
| Program Flash Memory Specifications | |||||||
| MEM30 | EP | Flash Memory Cell Endurance | 10k | — | — | E/W | -40°C≤Ta≤+85°C
 (Note 1)  | 
| MEM32 | TP_RET | Characteristic Retention | — | 40 | — | Year | Provided no other specifications are violated | 
| MEM33 | VP_RD | VDD for Read operation | VDDMIN | — | VDDMAX | V | |
| MEM34 | VP_REW | VDD for Row Erase or Write operation | VDDMIN | — | VDDMAX | V | |
| MEM35 | TP_REW | Self-Timed Row Erase or Self-Timed Write | — | 2.0 | 2.5 | ms | |
| 
               Data in “Typ” column is at 3.0V, 25°C unless otherwise stated. These parameters are for design guidance only and are not tested. Note: 
                 
            
  | |||||||