38.3.6 Thermal Characteristics
| Standard Operating Conditions (unless otherwise stated) | |||||
|---|---|---|---|---|---|
| Param No. | Sym. | Characteristic | Typ. | Units | Conditions | 
| TH01 | θJA | Thermal Resistance Junction to Ambient | 60 | °C/W | 28-pin SPDIP package | 
| 80 | °C/W | 28-pin SOIC package | |||
| 90 | °C/W | 28-pin SSOP package | |||
| 27.5 | °C/W | 28-pin UQFN 4x4 mm package | |||
| 27.5 | °C/W | 28-pin QFN 6x6mm package | |||
| 47.2 | °C/W | 40-pin PDIP package | |||
| TBD | °C/W | 40-pin UQFN 5x5 package | |||
| 46 | °C/W | 44-pin TQFP package | |||
| 24.4 | °C/W | 44-pin QFN 8x8mm package | |||
| TH02 | θJC | Thermal Resistance Junction to Case | 31.4 | °C/W | 28-pin SPDIP package | 
| 24 | °C/W | 28-pin SOIC package | |||
| 24 | °C/W | 28-pin SSOP package | |||
| 24 | °C/W | 28-pin UQFN 4x4mm package | |||
| 24 | °C/W | 28-pin QFN 6x6mm package | |||
| 24.7 | °C/W | 40-pin PDIP package | |||
| TBD | °C/W | 40-pin UQFN 5x5 package | |||
| 14.5 | °C/W | 44-pin TQFP package | |||
| 20 | °C/W | 44-pin QFN 8x8mm package | |||
| TH03 | TJMAX | Maximum Junction Temperature | 150 | °C | |
| TH04 | PD | Power Dissipation | — | W | PD=PINTERNAL+PI/O(3) | 
| TH05 | PINTERNAL | Internal Power Dissipation | — | W | PINTERNAL=IDDxVDD(1) | 
| TH06 | PI/O | I/O Power Dissipation | — | W | PI/O=Σ(IOL*VOL)+Σ(IOH*(VDD-VOH)) | 
| TH07 | PDER | Derated Power | — | W | PDER=PDMAX (TJ-TA)/θJA(2) | 
| 
               Note: 
                 
            
  | |||||