17.10.12 IOCEP
Note: 
            
- If MCLRE = 
1or LVP =1, RE3 port functionality is disabled and IOC on RE3 is not available. 
| Name: | IOCEP | 
| Offset: | 0xF29 | 
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| IOCEP3 | |||||||||
| Access | R/W | ||||||||
| Reset | 0 | 
Bit 3 – IOCEP3 Interrupt-on-Change Positive Edge Enable bit(1)
| Value | Description | 
|---|---|
1 | 
               Interrupt-on-Change enabled on the IOCE pin for a positive-going edge. Associated Status bit and interrupt flag will be set upon detecting an edge. | 
0 | 
               Interrupt-on-Change disabled for the associated pin |