17.10.5 IOCAN
| Name: | IOCAN |
| Offset: | 0xF0B |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| IOCAN7 | IOCAN6 | IOCAN5 | IOCAN4 | IOCAN3 | IOCAN2 | IOCAN1 | IOCAN0 | ||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Bits 0, 1, 2, 3, 4, 5, 6, 7 – IOCANn Interrupt-on-Change Negative Edge Enable bits
| Value | Description |
|---|---|
1 |
Interrupt-on-Change enabled on the IOCA pin for a negative-going edge. Associated Status bit and interrupt flag will be set upon detecting an edge. |
0 |
Interrupt-on-Change disabled for the associated pin |