22.6.1 CCPxCON
Note: 
            
- The set and clear operations of
                  the Compare mode are reset by setting MODE = ‘
0000’. - When MODE =
                  ‘
0001’ or ‘1011’, then the timer associated with the CCP module is cleared. TMR1 is the default selection for the CCP module, so it is used for indication purpose only. 
| Name: | CCPxCON | 
| Offset: | 0xFAC,0xFA8 | 
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| EN | OUT | FMT | MODE[3:0] | ||||||
| Access | R/W | RO | R/W | R/W | R/W | R/W | R/W | ||
| Reset | 0 | x | 0 | 0 | 0 | 0 | 0 | ||
Bit 7 – EN CCP Module Enable bit
| Value | Description | 
|---|---|
1 | CCP is enabled | 
0 | CCP is disabled | 
Bit 5 – OUT CCP Output Data bit (read-only)
Bit 4 – FMT CCPW (Pulse-Width) Value Alignment bit
| Value | Name | Description | 
|---|---|---|
x | Capture mode | Not used | 
x | Compare mode | Not used | 
1 | PWM mode | Left-aligned format | 
0 | PWM mode | Right-aligned format | 
Bits 3:0 – MODE[3:0] CCP Mode Select bits
| MODE | Operating Mode | Operation | Set CCPxIF | 
|---|---|---|---|
11xx | PWM | PWM Operation | Yes | 
1011 | Compare | Pulse output; clear TMR1(2) | Yes | 
1010 | Pulse output | Yes | |
1001 | Clear output(1) | Yes | |
1000 | Set output(1) | Yes | |
0111 | Capture | Every 16th rising edge of CCPx input | Yes | 
0110 | Every 4th rising edge of CCPx input | Yes | |
0101 | Every rising edge of CCPx input | Yes | |
0100 | Every falling edge of CCPx input | Yes | |
0011 | Every edge of CCPx input | Yes | |
0010 | Compare | Toggle output | Yes | 
0001 | Toggle output; clear TMR1(2) | Yes | |
0000 | Disabled | — |