4.1 Configuration Words
There are six Configuration Words that allow the user to select the device oscillator, Reset, and memory protection options. These are implemented as Configuration Word 1 through Configuration Word 6 at 300000h through 30000Bh.
Important: The DEBUG bit in Configuration Words is managed automatically by device
         development tools including debuggers and programmers. For normal device operation, this
         bit must be maintained as a ‘
   1’.