4.3 Write Protection
Write protection allows the device to be protected from unintended self-writes. Applications, such as boot loader software, can be protected while allowing other regions of the program memory to be modified.
The WRTn bits define the size of the program memory block that is protected.