| 11111111 -
                  00000011 | 
               SPI and I2C Host | 
               Baud rate
                  divider. SCK/SCL pin clock period = ((n + 1) * 4)/FOSC. Values less
                  than 3 are not valid in I2C mode. | 
            
               | xxxxx11x-xxxxx00x | 
               I2C 10-bit Client MS
                  Address | 
               Bits [7:3]
                  and Bit 0 are not used and are don’t care. Bits [2:1] are bits [9:8] of the 10-bit
                  Client Most Significant Address.  | 
            
               | 11111111 - 00000000 | 
               I2C 10-bit Client LS
                  Address | 
               Bits [7:0]
                  of 10-bit Client Least Significant Address | 
            
               | 1111111x - 0000000x | 
               I2C 7-bit Client | 
               Bit 0 is not
                  used and is don’t care. Bits [7:1] are the 7-bit Client
                  Address. |