27.2.4.1.7 Sleep Operation

While in Sleep mode, the I2C client module can receive addresses or data and when an address match or complete byte transfer occurs, wake the processor from Sleep (if the MSSP interrupt is enabled).