27.2.3.5 SSP Mask Register

The MSSP Mask (SSPxMSK) register is available in I2C Client mode as a mask for the value held in the SSPSR register during an address comparison operation. A zero (‘0’) bit in the SSPxMSK register has the effect of making the corresponding bit of the received address a “don’t care”.

This register is reset to all ‘1’s upon any Reset condition and, therefore, has no effect on standard MSSP operation until written with a mask value.

SSPxMSK is active during:

  • 7-bit Address mode: Address compare of A[7:1]
  • 10-bit Address mode: Address compare of A[7:0] only. The MSSP mask has no effect during the reception of the first (high) byte of the address.