34.10.2 HLVDCON1
| Name: | HLVDCON1 | 
| Offset: | 0xF30 | 
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| SEL[3:0] | |||||||||
| Access | R/W | R/W | R/W | R/W | |||||
| Reset | 0 | 0 | 0 | 0 | |||||
Bits 3:0 – SEL[3:0] High/Low-Voltage Detection Limit Selection bits
| SEL | Detection Limit | 
|---|---|
1111 | Reserved | 
1110 | 4.63V | 
1101 | 4.32V | 
1100 | 4.12V | 
1011 | 3.91V | 
1010 | 3.71V | 
1001 | 3.60V | 
1000 | 3.40V | 
0111 | 3.09V | 
0110 | 2.88V | 
0101 | 2.78V | 
0100 | 2.57V | 
0011 | 2.47V | 
0010 | 2.26V | 
0001 | 2.06V | 
0000 | 1.85V | 
| Reset States: | 
  |