38.4.6 High/Low-Voltage Detect Characteristics
| Standard Operating Conditions (unless otherwise stated) | |||||||
|---|---|---|---|---|---|---|---|
| Param No. | Sym. | Characteristic | Min. | Typ. | Max. | Units | Conditions | 
| HLVD01 | VDET | Voltage Detect | — | 1.90 | — | V | HLVDSEL=b'0000' | 
| — | 2.10 | — | V | HLVDSEL=b'0001' | |||
| — | 2.25 | — | V | HLVDSEL=b'0010' | |||
| — | 2.50 | — | V | HLVDSEL=b'0011' | |||
| — | 2.60 | — | V | HLVDSEL=b'0100' | |||
| — | 2.75 | — | V | HLVDSEL=b'0101' | |||
| — | 2.90 | — | V | HLVDSEL=b'0110' | |||
| — | 3.15 | — | V | HLVDSEL=b'0111' | |||
| — | 3.35 | — | V | HLVDSEL=b'1000' | |||
| — | 3.60 | — | V | HLVDSEL=b'1001' | |||
| — | 3.75 | — | V | HLVDSEL=b'1010' | |||
| — | 4.00 | — | V | HLVDSEL=b'1011' | |||
| — | 4.20 | — | V | HLVDSEL=b'1100' | |||
| — | 4.35 | — | V | HLVDSEL=b'1101' | |||
| — | 4.65 | — | V | HLVDSEL=b'1110' | |||