12.3.5 Write Verify
Depending on the application, good programming practice may dictate that the value written to the memory must be verified against the original value. This must be used in applications where excessive writes can stress bits near the specification limit.