10.2 WWDT Operating Modes
The Windowed Watchdog Timer module has four operating modes controlled by the WDTE bits in the CONFIG3. See Table 10-1 10-2.
WDTE[1:0] | SEN | Device Mode | WWDT Mode |
---|---|---|---|
11 | X | x | Active |
10 | X | Awake | Active |
Sleep | Disabled | ||
01 | 1 | x | Active |
0 | x | Disabled | |
00 | X | x | Disabled |