10.5 Clearing the WWDT The WWDT is cleared when any of the following conditions occur: Any Reset Valid CLRWDT instruction is executed Device enters Sleep Exit Sleep by interrupt WWDT is disabled Oscillator Start-up Timer (OST) is running Any write to the WDTCON0 or WDTCON1 registers