25.2.4 Steering Modes
In both Synchronous and Asynchronous Steering modes, the modulated input signal can be steered to any combination of four CWG outputs. A fixed-value will be presented on all the outputs not used for the PWM output. Each output has independent polarity, steering, and shutdown options. Dead-band control is not used in either Steering mode.
0, the corresponding pin is held at the level
         defined by OVRA. When STRA = 1, the pin is driven
         by the modulated input signal.The POLy bits control the signal polarity only when STRy = 1.
The CWG auto-shutdown operation also applies in Steering modes, as
         described in Auto-Shutdown. An auto-shutdown event will only affect pins that have STRy = 1.