9.2 CAN-FD Peripheral
A standalone application examples are available in the <Discover
Path>\csp_apps_pic32cxbz6_wmbz6/apps/can
repository,
providing users with ready-to-use examples to follow.
For more detailed documentation to understand the usage of CAN APIs, refer to the MPLAB Harmony Peripheral Libraries. For more details, see MPLAB® Harmony Peripheral Libraries in Reference Documentation from Related Links.
The CAN1_TX and CAN1_RX is shared with Mikro Bus 1 UART TX and RX respectively. User can
plug a CAN-FD transceiver MikroBus click board to the curiosity board to test for
CAN-FD. The CAN-FD example code make use of ATA6571 click board as the transceiver.
Refer to the following diagram. 
User can find the Bluetooth® Low energy transparent UART with CAN
peripheral application example in
wireless_apps_pic32_bz6/apps/ble/peripheral_applications/can_peripheral_trp_uart
.
For more details, see BLE + CAN-FD Transparent UART from Related Links.