9.4 Ethernet Peripheral

There are TCPIP layers, ethernet and PHY driver under "Device Resources". User can include these driver and TCPIP for their application. A set of standalone TCPIP application examples are available in \net_apps_pic32cxbz6_wbz6.

For more detailed documentation about the TCP/IP Stack Libraries Help, refer to the MPLAB® Harmony 3 TCP/IP Library in Reference Documentation from Related Links.

User need to connect a PHY daughter board to the Ethernet RMII headers (J909, J908, J906 and J907) of the PIC32-BZ6 curiosity board. All application examples utilize the LAN8720 PHY Daughter Board. For more details, refer to the AC320004-3 LAN8720 PHY Daughter Board in Reference Documentation from Related Links.
Figure 9-2. PIC32-BZ6 Curiosity Board (EV31U42A)

The user can also find the Bluetooth Low Energy transparent UART with TCP/IP peripheral application example in wireless_apps_pic32_bz6/apps/ble/peripheral_applications/tcpip_tcp_server_trp_uart. For more details, see BLE + TCPIP_TCP Server Transparent UART from Related Links.