11.3 Use Models for Programming SPI Flash
(Ask a Question)The external SPI flash can be programmed using either JTAG or the system controller’s SPI. When the system controller’s SPI is enabled and configured in SPI master mode, the system controller’s SPI port is shared between the system controller and either the FPGA fabric master or JTAG. This section describes the use models for programming the external SPI flash.