16.13.6 DMAnSSZ

DMA Source Size Register
Note: The individual bytes in this multibyte register can be accessed with the following register names.
  1. DMAnSSZH: Accesses the high byte [15:8].
  2. DMAnSSZL: Access the low byte [7:0].
Name: DMAnSSZ
Offset: 0x0F7

Bit 15141312111098 
     SSZ[11:8] 
Access R/WR/WR/WR/W 
Reset 0000 
Bit 76543210 
 SSZ[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 

Bits 11:0 – SSZ[11:0] Source Message Size

The individual bytes in this multibyte register can be accessed with the following register names. DMAnSSZH: Accesses the high byte [15:8]. DMAnSSZL: Access the low byte [7:0].