16.13.11 DMAnDCNT

DMA Destination Count Register
Note: The individual bytes in this multibyte register can be accessed with the following register names.
  1. DMAnDCNTH: Accesses the high byte [15:8].
  2. DMAnDCNTL: Access the low byte Destination Message Size bits [7:0].
Name: DMAnDCNT
Offset: 0x0EA

Bit 15141312111098 
     DCNT[11:8] 
Access R/WR/WR/WR/W 
Reset 0000 
Bit 76543210 
 DCNT[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 

Bits 11:0 – DCNT[11:0] Current Destination Byte Count

The individual bytes in this multibyte register can be accessed with the following register names. DMAnDCNTH: Accesses the high byte [15:8]. DMAnDCNTL: Access the low byte Destination Message Size bits [7:0].