16.13.5 DMAnSSA
Note: The individual bytes in this multibyte register can be accessed with the following
register names.
- DMAnSSAU: Accesses the upper most byte [23:16].
- DMAnSSAH: Accesses the high byte [15:8].
- DMAnSSAL: Access the low byte [7:0].
| Name: | DMAnSSA |
| Offset: | 0x0F9 |
| Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
| SSA[21:16] | |||||||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | |||
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | |||
| Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| SSA[15:8] | |||||||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| SSA[7:0] | |||||||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |