4.3 Power Monitor
(Ask a Question)The SmartFusion® A2F 200 device on the PolarFire board monitors the voltage and current on different PolarFire power rails. It measures the current for different components and displays the power on the Microchip PowerMonitor application. PowerMonitor is a Graphical User Interface (GUI) application that runs on the host PC. The power monitoring program on the SmartFusion device measures the total device power without any manual measurements. For more information about the Power Monitor, see UG0747: PolarFire FPGA Evaluation Kit User Guide