4.2 SmartPower
(Ask a Question)SmartPower provides a detailed and accurate way to analyze designs for Microchip SoC FPGAs from top-level summaries to deep down specific functions within the design, such as gates, nets, I/Os, memories, clock domains, blocks, and power supply rails. You can analyze the hierarchy of block instances and specific instances within a hierarchy, and each can be broken down in different ways to show the respective power consumption of the component pieces. For more information about the SmartPower, see SmartPower User Guide